AXIS#.SAFE.SOS_x.ACTIVE

Description

Indicates whether the Safe Operating Stop (SOS) function instance is active.

Value

Description

0

Not active

1

Active

Context

For complete SOS information refer to SOS (Safe Operating Stop).

Related safety parameters:

Versions

Action

Version

Notes

Implemented

02-04-00-000

Implemented in SMM revision v0.56

General Information

Type

Read Only

Units

N/A

Range

0, 1
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
AXIS1.SAFE.SOS_2.ACTIVE

666fh

02h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.SOS_2.ACTIVE

6e6fh

02h

Unsigned8

-

-

Read only

Yes